SKU
114990121
Rating:
90% of 100
$4.00
-
+
Introduction: This product is intended to be used together with the Crazyflie 2,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

This product is intended to be used together with the Crazyflie 2.0 nano quadcopter and uses it's expansion board system. Please have a look at the buyers guide for more info about Crazyflie 2.0 expansion boards.


Specification

  • Weight: 0.4g

  • Size (WxHxD): 28x28x4mm


Resources


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 100mm x60mm x3.5mm
Weight G.W 2g
Battery Exclude

Part List

Battery holder expansion board 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 85389030
UPC 841454110675
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.