SKU
113990078
$35.00
-
+
Introduction : ChipDesign's tunable antenna for mobile devices consists of a low-profile electronically-tunable electrically-small (18

Introduction :

ChipDesign's tunable antenna for mobile devices consists of a low-profile electronically-tunable electrically-small (18.5 cm long) slot antenna, which allows for improved receiver selectivity1. The tunable antenna can be used in conjunction with software defined radios (SDRs) such as for example the Ettus/NI USRP, the FlexRadio, the FUNcube Dongle, the HackRF and the RTL-SDR.

Features:

  • Band coverage:
    • Well-matched (dB20(|S11|) < -10 dB, VSWR < 1.9) frequency bands are the 700 MHz, 866 MHz (ISM), 900 MHz, 1227 MHz (GPS L2), 1800 MHz, 1900 MHz, and 2100 MHz band. For the cellular bands, the full TX band, the duplex gap, and the full RX band are covered, allowing contiguous and non-contiguous intra-band CA with an instantaneous bandwidth up to 100 MHz, if applicable.
    • Poorly-matched (dB20(|S11|) < -6 dB, VSWR < 3) frequency bands are the 433 MHz (ISM) and 450 MHz band for the Seeed version.
    • The presence of the test hardware affects the return loss, as any efficient antenna is sensitive to its surrounding. Return loss measurements were done with the tunable antenna plugged into an Arduino Due and a Seeeduino Lotus micro-controller board, and the results can differ by as much as 100 MHz for the same bias settings. At the edges of the tunable frequency range - i.e. at 400 - 433 MHz and 2.45 - 2.6 GHz, differences in return loss can exist, which can not be compensated anymore by biasing the RF varactor diodes differently.
  • Directivity: The full-space radiating version is recommended for IoT devices and tablets, whereas half-space radiating version, currently under development, is recommended for smartphones in order to meet the SAR specification. A λ0/2 full-space radiator has a directivity of 1.6 dBi, whereas λ0/2 half-space radiator has a directivity of 10log10(π) ≈ 5 dBi.
  • Efficiency: TBD. The bandwidth and efficiency of electrically-small antennas with sufficient instantaneous bandwidth are bounded by the Chu-Harrington limit.
  • Programming: The frequency band can be programmed using three PWM outputs of Arduino micro-controller boards, such as the Arduino Due or the Seeeduino Lotus, or 5 V Arduino shield compatible mbed2 micro-controller boards, such as the u-blox C027.

Tunable elements: 3 RF varactor diodes integrated in the radiating aperture for improved antenna match tuning. The tuning time is limited by the RC constant of the low pass filter on the PWM outputs. The RF varactor diodes do generate spurious emission.

Specification:

Seeed version - Test hardware influencing the antenna match: Seeeduino Lotus micro-controller board and 10 cm U.FL to SMA adapter.

1. UWB antennas, such as the log-periodic and the Archimedean spiral antenna, are electrically-large and therefore do not allow for MIMO on the handset, and offer no selectivity.

2. 3.3 V mbed micro-controller boards will require 3.3 V to 5 V level shifters to be inserted to bias the varactors up to 5 V and cover the entire tunable frequency range of the tunable antenna.

If you have any technical problem, please contact info [at] chipdesign.be.

Technical details

Dimensions 110mm x120mm x8.7mm
Weight G.W 22g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543908885
UPC 841454102793
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.