SKU
404990001
Rating:
80% of 100
$3.95
Introduction: This Motor Drill mainly used for PCB and other plastic sheet drilling, the chuck suitable for 1~1

PRODUCT DETAILS

Introduction:

This Motor Drill mainly used for PCB and other plastic sheet drilling, the chuck suitable for 1~1.2mm diameter drill. it's small size and low nosie, easy to use .

Specifications:

Work Voltage: DC 12V
No load speed: 13000RPM
Current: 500mA
Diameter: 27.5mm
lenth: 37.8mm
Shaft Diameter: 2.3mm
Shaft lenth: 14mm
Drill Diameter: 1mm
Weight:72g
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 60mm x90mm x28mm
Weight G.W 63g
Battery Exclude

ECCN/HTS

HSCODE 8467210000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    value for money
    By
  2. Rating
    20%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By

FAQ