SKU
114990107
$19.95
Features: better linearity measurement of higher loads stable output with respect to load area Physical Properties: Thickness: 0

PRODUCT DETAILS

Features:

  • better linearity
  • measurement of higher loads
  • stable output with respect to load area

Physical Properties:
  • Thickness: 0.008 in. (.203 mm)
  • Length: 7.75 in. (197 mm)
  • 6 in. (152 mm)
  • 4 in. (102 mm)
  • 2 in. (51mm)
  • Width: 0.55 in. (14 mm)
  • Sensing Area: 0.375 in. diameter (9.53 mm)
  • Connector: 3-pin male square pin
Typical Performance:
  • Linearity Error: <±3%
  • Repeatability: <±2.5% of full scale
  • Hysteresis: <4.5% of full scale
  • Drift: <5% per logarithmic time scale
  • Response Time: <5 microseconds
  • Operating Temperatures: -40°F - 140°F(-40°C - 60°C)
  • Force Ranges: 0-1 lb (4.4 N), 0-25 lb (110 N),0-100 lb (440 N)
  • Temperature Sensitivity: Output variance up to 0.2% per degree F

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 50mm x50mm x1mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 9026209000
USHSCODE 90262080
UPC 841454113744

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ