SKU
114990106
$25.95
Introduction: This force sensor is an ultra-thin, flexible printed circuit

Introduction:

This force sensor is an ultra-thin, flexible printed circuit. The standard A201 force sensor is constructed of two layers of substrate (polyester) film. The high-temp model (HT201) is constructed of two layers of polyimide.

On each layer, a conductive material (silver) is applied, followed by a layer of pressure-sensitive ink.

Adhesive is then used to laminate the two layers of substrate together to form the force sensor.

The active sensing area is defined by the silver circle on top of the pressure-sensitive ink. Silver extends from the sensing area to the connectors at the other end of the sensor, forming the conductive leads.

A201 sensors are terminated with male square pins, allowing them to be easily incorporated into a circuit. The two outer pins of the connector are active and the center pin is inactive.

Features:

  • better linearity
  • measurement of higher loads
  • stable output with respect to load area

Specification:

  • Physical Properties:
  • Thickness: 0.008 in. (.203 mm)
  • Length: 7.75 in. (197 mm)
  • 6 in. (152 mm)
  • 4 in. (102 mm)
  • 2 in. (51mm)
  • Width: 0.55 in. (14 mm)
  • Sensing Area: 0.375 in. diameter (9.53 mm)
  • Connector: 3-pin male square pin
Typical Performance:
  • Linearity Error: <±3%
  • Repeatability: <±2.5% of full scale
  • Hysteresis: <4.5% of full scale
  • Drift: <5% per logarithmic time scale
  • Response Time: <5 microseconds
  • Operating Temperatures: -40°F - 140°F(-40°C - 60°C)
  • Force Ranges: 0-1 lb (4.4 N), 0-25 lb (110 N),0-100 lb (440 N)
  • Temperature Sensitivity: Output variance up to 0.2% per degree F

Datasheet

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 9031900000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.