SKU
114990096
$9.95
Introduction : Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell

Introduction :

Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.

Specification:

  • Capacity: 10KG
  • Rated output(MV/V): 2.0c2±0.15
  • Accuracy class: C2
  • Maximum number of laod cell verification intervals(N max): 2000
  • Minimum number of laod cell verification intervals(Vmin): EMax/5000
  • Combined erro(%RO): <±0.030
  • Creep(%RO/30min): 0.03
  • Temperature effect on sensitivity(%RO/°C): 0.0016
  • Temperature effect on zero(%RO/°C): 0.003
  • Zero balance(%RO): 1.0
  • Input resistance(Ω): 402±6
  • Output resistance(Ω): 350±3
  • Insulation resistance(MΩ<50V>): 5000
  • Recommended excitation voltage(V): 10~15
  • Compensated temperature range(°C): -10~+40
  • Operating temperature range(°C): -35~+80
  • Safe overload(%RO): 150
  • Ultimate overload(%RO): 200
  • Load cell material: Aluminium
  • Plafform size: 350x350mm
  • Connecting cable: ø4.2x350mm
  • Method of connecting wire: Red(+),Black(-),Green(+),White(-)

Technical details

Dimensions 130mm x40mm x22mm
Weight G.W 171g
Battery Exclude

ECCN/HTS

HSCODE 9031809090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.