SKU
114990095
$9.95
Introduction : Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell

PRODUCT DETAILS

Introduction :

Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.

Specification:

  • Capacity: 8KG
  • Rated output(MV/V): 2.0c2±0.15
  • Accuracy class: C2
  • Maximum number of laod cell verification intervals(N max): 2000
  • Minimum number of laod cell verification intervals(Vmin): EMax/5000
  • Combined erro(%RO): <±0.030
  • Creep(%RO/30min): 0.03
  • Temperature effect on sensitivity(%RO/°C): 0.0016
  • Temperature effect on zero(%RO/°C): 0.003
  • Zero balance(%RO): 1.0
  • Input resistance(Ω): 402±6
  • Output resistance(Ω): 350±3
  • Insulation resistance(MΩ<50V>): 5000
  • Recommended excitation voltage(V): 10~15
  • Compensated temperature range(°C): -10~+40
  • Operating temperature range(°C): -35~+80
  • Safe overload(%RO): 150
  • Ultimate overload(%RO): 200
  • Load cell material: Aluminium
  • Plafform size: 350x350mm
  • Connecting cable: ø4.2x350mm
  • Method of connecting wire: Red(+),Black(-),Green(+),White(-)

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 100g
Battery Exclude

ECCN/HTS

HSCODE 9031809090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ