SKU
114990081
Rating:
100% of 100
$189.00
-
+

Pocket size and light weight Generate CW and Sweep signals Frequency range supported: 24 to 6000 MHz 16hs+ of continuous run RF Explorer for Windows PC client Open Source. 

The RF Explorer Signal Generator (RFEGen) is a powerful, wideband fully programmable RF signal generator. It is the perfect companion for Spectrum Analyzer RF Explorer product line.


As a standalone unit, RFEGen can generate CW and Sweep signals by selecting embedded menu options. When connected to a PC, it can be fully programmed with the RF Explorer for Windows software tool. 


Further more, the unit can work as a powerful Tracking Generator when used with RF Explorer Spectrum Analyzer connected to the same PC, offering full Scalar Network Analyzer (SNA) capabilities. The SNA feature allows full characterization of filters, amplifiers and any 2-port RF device.


Features

    • Pocket size and light weight

    • Solid aluminum metal case

    • Lifetime free firmware upgrades available, open to community requested features

    • High capacity Lipo for 16hs+ of continuous run, rechargeable by USB

    • RF Explorer for Windows PC client Open Source

    • Can be extended with internal Expansion Modules for additional future band support and functionality

    • Wide band support

      • Frequency range supported: 24 to 6000 MHz

      • Frequency step/resolution: 1KHz

Frequency stability: 0.5ppm

    • Temperature compensated (0-45C)

    • Backlight for great indoor visibility

    • Standard SMA 50 ohms connector

    • Programmable Amplitude with included internal programmable attenuator:

      • -40dBm to -30dBm in 3dB steps

      • -10dBm to 0dBm in 3dB steps

Amplitude accuracy: +-0.5dB (normalized) or +-3dB (absolute)

    • Switch measurement point speed < 10ms

    • Graphics LCD 128x64 pixels, great visibility outdoors

    • PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits

    • Functional modes:

      • CW signal generator at any frequency in the range

      • Tracking generator functionality working together with RF Explorer when connected to the same PC

Sweep generator between any to frequencies in the range, with selectable step size and speed

  • Expansion:

    • Expansion port for future enhancements (higher RF power modes, additional frequency bands)

    • Size: 113x70x25 mm


Note: 

Hardware is final and fully calibrated, but RF Explorer for Windows Software and embedded Firmware are delivered BETA and under development. Please go to this reference page as well as our facebook page to get progress update and download new versions as released.


Tech Support

This product is designed by RF-Explorer,

  • For more info and to get started with your RF Explorer, visit the start page.

  • For questions and support, please visit https://support.rf-explorer.com

  • For the software for RF Explorer series, please click the following logo for more information: 

 

If you'd like to buy or change the RF Explorer Battery, please click here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 251g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

Part List

RF Explorer Signal Generator 1

ECCN/HTS

HSCODE 9030401000
USHSCODE 9030890100
UPC 841454103905
CE 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    super product for the price...

    Review by

    Posted on

  2.  
    Rating
    100%
    Excellent.

    Review by

    Posted on

  3.  
    Rating
    100%
    Good Job........will buy again

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
    Signal generator One of my best mini signal generator for small home based projects. You must have one in your gadgets.

    Review by

    Posted on

Product Faqs


Sort by