SKU
104990163
$34.95
-
+
Features: Designed for Raspberry Pi Model B/B+, easy to use Compatible with Raspberry Pi A+,B,B+/2

Features:

  • Designed for Raspberry Pi Model B/B+, easy to use

  • Compatible with Raspberry Pi A+,B,B+/2.

  • Supports Raspbian system, enables your system to:

  • Play videos (supports multi formats, MP4 and so on)

  • Take photos by touching (up to 17 camera modes)

  • Support software keyboard (system interaction without keyboard/mouse)

Package Contains:

  • 3.2inch RPi LCD (B) x 1

  • RPi screws pack (2pcs) x 1

  • DVD × 1

DVD file

http://www.waveshare.net/shop/3.2inch-RPi-LCD-B.htm

interface:

PIN NO.SYMBOLDESCRIPTION
1, 17 3.3V Power positive (3.3V power input)
2,4 5V Power positive (5V power input)
3,5,7,8,10,22 NC NC
6,9,14,20,25 GND Ground
11 TP_IRQ Touch Panel interrupt, low level while the Touch Panel detects touching
12 KEY1 Key
13 RST Reset
15 LCD_RS LCD instruction control, Instruction/Data Register selection
16 KEY2 Key
18 KEY3 Key
19 LCD_SI / TP_SI SPI data input of LCD/Touch Panel
21 TP_SO SPI data output of Touch Panel
23 LCD_SCK / TP_SCK SPI clock of LCD/Touch Panel
24 LCD_CS LCD chip selection, low active
26 TP_CS Touch Panel chip selection, low active

Key Parameters:

LCD Type TFT
LCD Interface SPI
Touch Screen Resistive
Touch Screen Controller XPT2046
Colors 65536
Backlight LED
Resolution 320*240 (Pixel)
Aspect Ratio 4:3
Power Consumption TBD
Backlight Current TBD
Operating Temp. (℃) TBD


Key Parameters

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 113g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
USHSCODE 9013809000
UPC 841454113225
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:08

    Hi there~ This one do not support pi 3.Regards

    Answer by: admin on 2018-12-18 02:30:08
  • Question by: admin on 2018-12-18 02:29:57

    Hi there~ This one is easy to use for pi 2, just plug into your pi2, no cable is required. Regards

    Answer by: admin on 2018-12-18 02:29:57
  • Question by: admin on 2018-12-18 02:20:59

    What is LCD Chip Controller name? not Touch Screen Controller

    Answer by: admin on 2018-12-18 02:20:59