SKU
104020108
Rating:
100% of 100
$5.95
-
+

Grove - WS2813 RGB LED Strip Waterproof is a Grove compatible LED strip. It can be lighted by Grove interface. RGB WS2813 is widely used in LED, it can change many colors and is programmable. So you can use it to build many shining project.


Several kinds of LED Strips have already been available in our bazaar for a long time, however, there were no Grove compatible LED strips.  Now, we recommend the Grove - WS2813 RGB LED Strip Waterproof series for you.

This series products are awesome, and have three significant advantages over other products:

  • Grove Compatible - you can just plug your LED Strip to Seeedunio or Arduino+BaseShild via Grove Cable, no soldering, no complicated wiring.

  • WS2813 - WS2813 is an upgraded version of WS2812, which is much more stable and stronger than WS2812:

    1- support Resume from broken point;

    2- all electronic components are integrated into the lamp beads

  • Waterproof - we add a transparent waterproof slot for those LED Strips 

According to the number of LEDs per meter, we have three models in this series. We have three models for this series of products:


Grove - WS2813 RGB LED Strip Waterproof - 30 LED/m - 1m

Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m  

Grove - WS2813 RGB LED Strip Waterproof - 144 LED/m - 1m 

 

We hope you enjoy it, just use those  LED Strips to decorate your house, color your devices, and light up your way in darkness.



Features

  • Grove Compatible

  • Resume from broken point, even if there were broken LEDs, the rest LEDs can work well. 

  • WS2813B IC, 5050 LED

  • Waterproof, IP65

  • Full color RGB, 16777216 colors, 256 levels of brightness

The Resume from broken point Functions


As long as not two or more adjacent LEDs are broken, the remaining LEDs will be able to work normally.

Technical details

Dimensions 1000mm x12mm x4mm
Weight G.W 41g
Battery Exclude
Operating Voltage DC 5V
Operating Current 1.8A per meter / 0.06A per LED
Operating Temperature -40℃ ~ 70℃
Storage Temperature -50℃ ~ 80℃
Max. Power 9W per meter / 0.3W per LED
Scanning Frequency 2KHz/s
Max. Data Transfer Rate 800Kbps/s
Reset Time >280us (typical = 300us)
LED Working Life-Span 50000 Hours

Part List

Grove - WS2813 RGB LED Strip Waterproof - 30 LED/m - 1m 1

ECCN/HTS

HSCODE 9405409000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Great Strip
    Rating
    100%
    I purchased this strip to demo for a project I'm working on. The wiring was a bit weird (two wires soldered onto 5v?) but it worked just fine and I'm going to be ordering a lot more!

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.