
Introduction:
eNet-ZBP113 ZigBee module is a 2.4-GHz, IEEE 802.15.4/ZigBee embedded wireless module built in TICC2530, designed by BestU. eNet-ZBP113 module works on global ISM 2.4GHz toll free frequency band with traffic rate reaching 250kb, which can be divided 16 channels.This module is compatible with Raspberry Pi Model B and B+ and Beaglebone Black.
Self-network, LAPU are the main features of eNet-ZBP113 module. It is not necessary for you to understand complex ZigBee Protocol. All the processing part of ZigBee Protocol can be done internally under eNet-ZBP113 module, what you only need to do is to transport data by serial port, which can shorten product lead time tremendously. Meanwhile has the advantage of low-power and low-cost. As a consequence, eNet-ZBP113 module is the best choice of remote monitoring application, such as Smart Home controlling, Smart Grid data collection, industrial automation control and security monitoring and etc.
Features:
Typical DC Character (VDD = 3.3V @ + 25℃) | |
mA (TXD) | 120mA (Max) |
mA (RXD) | 40mA (Max) |
mA (Standby) | 35mA (Max) |
Typical RF Character | |
Frequency Range | 2.405GHz – 2.480Ghz |
RF Channel Number | 16 |
Transfer Rate | 250 Kbps |
Rx Sensitivity | -97dBm |
TX Power | 10-20 dBm |
Outout Impedance | 50 ohm |
Typical Networking Character | |
Wireless Protocol | ZigBee 2007 |
Largest Network Node | 65535 (Max) |
Configured Node | Coordinator / Router |
Maximum Transmission Distance | 1600 meter |
Network Topology | Mesh Network (MESH) |
Specification:
Package List:
Documents:
If you have any technical problem, please contact support [at] bestni.com
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517707090 |
Product Faqs