SKU
101990056
Rating:
100% of 100
$69.95
Uses a hue-based color filtering algorithm to detect objects Remembers up to 7 different color signatures Find literally hundreds of objects at a time Processed an entire 640x400 image frame every 1/50th of a second

The Pixy2 have been released find more details below:

Pixy 2 CMUcam5 Smart Vision Sensor

Pixy is a fast vision sensor you can quickly “teach” to find objects, and it connects directly to Arduino and other controllers.


Pixy addresses two problems:

1) Image sensors output lots of data, dozens of megabytes per second;

2) Processing this of data can overwhelm many processors; by pairing a powerful dedicated processor with the image sensor.


Pixy processes images from the image sensor and only sends the useful information to your microcontroller. The information is available through one of several interfaces: UART serial, SPI, I2C, digital out, or analog out. So your Arduino or other microcontroller can talk easily with Pixy and still have plenty of CPU available for other tasks.


It’s possible to hook up multiple Pixys to your microcontroller, for example, a robot with 4 Pixys and 360 degrees of sensing. Or use Pixy without a microcontroller and use the digital or analog outputs to trigger events, switches, servos, etc.



Features

  • Pixy uses a hue-based color filtering algorithm to detect objects. Pixy calculates the hue and saturation of each RGB pixel from the image sensor and uses these as the primary filtering parameters.

  • Pixy remembers up to 7 different color signatures. If you need more than seven, you can use color codes (see below).

  • Pixy can find literally hundreds of objects at a time.

  • Pixy processed an entire 640x400 image frame every 1/50th of a second.

  • You can get a complete update of all detected objects’ positions every 20 ms.

  • Pixy is unique because you can physically teach it what you are interested in sensing.

PixyMon

PixyMon is an application that runs on your PC or Mac. It allows you to see what Pixy sees, either as raw or processed video. It also allows you to configure your Pixy, set the output port and manage color signatures. PixyMon communicates with Pixy over a standard mini USB cable.

What’s a “color code”?

A color code (CC) is two or more color tags placed close together. Pixy can detect and decode CCs and present them as special objects. CCs are useful if you have lots of objects you want to detect and identify (i.e. more than could be detected with the seven separate color signatures alone).

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 43g
Battery Exclude
Processor NXP LPC4330, 204 MHz, dual core
Image sensor Omnivision OV9715, 1/4”, 1280x800
Lens field-of-view 75 degrees horizontal, 47 degrees vertical
Lens type standard M12 (several different types available)
Power consumption 140 mA typical
Power input USB input (5V) or unregulated input (6V TO 10V)
RAM 264K bytes
Flash 1M bytes
Available data outputs UART serial, SPI, I2C, USB, digital, analog
Dimensions 2.1” x 1.75” x 1.4”

Part List

Pixy CMUcam5 Sensor 1

ECCN/HTS

HSCODE 9031900090
UPC 841454100720
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:30

    Hi there~ Sorry to tell you that the Pixy CMUcam5 can not support line and edge detection.

    Answer by: admin on 2018-12-18 02:30:30
  • Question by: admin on 2018-12-18 02:21:32

    Hi, friend- As you have said, if the spot is not big,it will be filtered by built-in algorithm, I think you can buy one to test,as my experience, I think it will work well. Regards!

    Answer by: admin on 2018-12-18 02:21:32
  • Question by: admin on 2018-12-18 02:21:18

    Thanks for sharing you have a very nice post&nbsp;<a href="http://howtokodi.co/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Verdana;font-size:7.5pt">Best app service</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/install-setup-kodi-on-windows/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Verdana;font-size:7.5pt">Amazing Design</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/upgrade-an-android-tv-box-on-kodi/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Verdana;font-size:7.5pt">Nice Service</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/enable-automatic-subtitles-on-kodi/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Verdana;font-size:7.5pt">best Quality Image</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/install-covenant-on-kodi/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Verdana;font-size:7.5pt">Best Prize Amount</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/install-exodus-on-kodi/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Verdana;font-size:7.5pt">Click here to show many links</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/upgrade-kodi-on-android-tv-box/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Verdana;font-size:7.5pt">Please Visit this link</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/install-a-vpn-with-kodi-on-amazon-fire-tv-stick/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Verdana;font-size:7.5pt">Useful links and sessions</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://howtokodi.co/guide-to-kodi-and-streaming-movies-or-tv-shows/" style="background-color: rgb(255, 255, 255);"><span style="font-family:Verdana;font-size:7.5pt">Streaming Videos and pattern</span></a><span style="font-family: Calibri; font-size: 11pt;">&nbsp;</span><a href="http://jacketsformenguide.com/jacket-for-women/" style="background-color: rgb(255, 255, 255);"><span style="font-family: Verdana;font-size:7.5pt">Best Look Amazon</span></a> <p style="margin:0in;font-family:Calibri;font-size:11.0pt">&nbsp;</p>

    Answer by: admin on 2018-12-18 02:21:18