SKU
106990023
$7.90
-
+
This power adapter can supply 12v 5A current for multipurposes

PRODUCT DETAILS

This power adapter can supply 12v 5A current for multipurposes.

Specification:

  • Output Voltage: 12V
  • Output Current: 5A
  • Output Power: 60W
  • Function: Power Transformer
  • Input voltage: AC110/220V±15%
  • Frequency range:47~63Hz
  • Material: High thermal aluminum

Technical details

Dimensions 113mm x82mm x42mm
Weight G.W 221g
Battery Exclude

ECCN/HTS

HSCODE 8504401400
USHSCODE 85045080
UPC 841454113454

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ