SKU
114990161
$2.95
-
+
S2M PU rubber synchronous belt, mainly used in small precise mechanical transmission

S2M PU rubber synchronous belt, mainly used in small precise mechanical transmission.

Specification:

  • Brand: Poplet
  • Model: S2M 6mm
  • Pitch: 2 mm
  • Material: Rubber
  • Length Provided: ≧ 1m

Technical details

Dimensions 54mm x50mm x6mm
Weight G.W 10g
Battery Exclude

ECCN/HTS

HSCODE 4010350000
UPC 841454104902
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.