SKU
108990016
Rating:
80% of 100
$25.00
-
+
Standard PWM output separate barrel jack power connection ES3001 YinYan Servo 5V external power jack Can be used as LED driver

Control up to 16 hobbyist/RC servos.

Make it move! Control locks, wheels, cords, or anything else you can think of.


Features

  • Standard PWM output is compatible with servos of all sizes

  • Takes a separate barrel jack power connection (included with US shipments)

  • Comes with an ES3001 YinYan Servo and a 5V external power jack (US-style plug)

  • Can also be used as an LED driver.


Documents


Technical details

Dimensions 135mm x105mm x45mm
Weight G.W 188g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454102427
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.