SKU
114990185
$1.95
This antistatic wrist strap is an antistatic device used to safely ground a person working on very sensitive electronic equipment, to prevent the buildup of static electricity on their body, which can result in electrostatic discharge (ESD)

PRODUCT DETAILS

This antistatic wrist strap is an antistatic device used to safely ground a person working on very sensitive electronic equipment, to prevent the buildup of static electricity on their body, which can result in electrostatic discharge (ESD). It is used in the electronics industry by workers working on electronic devices which can be damaged by ESD, and also sometimes by people working around explosives, to prevent electric sparks which could set off an explosion. It consists of an elastic band of fabric with fine conductive fibers woven into it, attached to a wire with a clip on the end to connect it to a ground conductor. The fibers are made of carbon or carbon-filled rubber, and the strap is bound with a stainless steel clasp or plate. They are usually used in conjunction with an antistatic mat on the workbench, or a special static-dissipating plastic laminate on the workbench surface.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 120mm x90mm x19mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543901500
UPC 841454112181

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ