SKU
110060052
Rating:
100% of 100
$14.50
-
+
Have you watched The Curious Case Of Benjamin Button, a story about a man living forward and growing back in time

Have you watched The Curious Case Of Benjamin Button, a story about a man living forward and growing back in time. This clock would run backward, and tell you something about the atmosphere when time goes back. Cherish the past and look forward to the future.
front board × 1 rear board × 1
angle board × 4 pillar board × 4
circular tape × 4 hands × 3
quide guide × 1 white rivet × 8
inner hexgon screw × 8
inner hexgon spanner × 1
NOTE:AA battery is not included in this kit.
With this kit, you can assemble a wooden clock running backwards.
When making this clock, you would learn the ingredients of a clock, and feel the possibility of wood.

How to use:wiki

Features:

Wooden shell
To be assemble
Counter clockwise
Quick guide inside

Technical details

Dimensions 200mm x125mm x45mm
Weight G.W 256g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454111863

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.