SKU
316040001
Rating:
100% of 100
$1.20
-
+
This mini vibration motor worked at 3V can be used for multipurposes

This mini vibration motor worked at 3V can be used for multipurposes.

Note:Not suitable for precision instruments.


Specification:

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

Part List

Mini vibration motor 1

ECCN/HTS

HSCODE 8501109990
USHSCODE 8501104060
UPC 841454115977
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:29:51

    Hi there~ You can download the datasheet here. ==================================dividing line============================ https://github.com/SeeedDocument/Bazaar_doc/raw/master/316040001/1020_datasheet.doc

    Answer by: admin on 2018-12-18 02:29:51