SKU
316040005
Rating:
100% of 100
$1.20
-
+

This mini vibration motor worked at 3V can be used for multipurposes

notice.png

This mini vibration motor worked at 1.3VDC can be used for multipurposes.

Note:Not suitable for precision instruments. 

Specification:

Operating condition

Item

Specification

Condition remark

2-1

Rated voltage

1.3VDC

 

2-2

Operating voltage

0.9~1.6VDC

 

2-3

Rated load

Vibraton weight

As soecufued in outline drawing

2-4

Rated speed

9000±1500rpm

 

2-5

Rotation

CW(clockwize)

 

2-6

Motor Position

All position

 

2-7

Operating environment

-20¬60°C

10¬90%Rh

 

2-8

Storage environment

-40~80°C

5~95%Eh

No condensation of moisture

Measuremen codition

Item

Specification

Condition remark

3-1

Temperature

20±2°C

 

3-2

Humidity

65±5%RH

 

3-3

Motor position

Moror shaft horizontal

Lock the motor in a test fixture

All date are based on the measurement under the temperature of 20°C and humidity65%andRH.hower.the langes of temperature5¬35°C and humiddity45¬85%RH  are to be applicable as long as long as no problems. 

Dimension: 

FD-6D.jpg

Technical details

Dimensions 60mm x50mm x6mm
Weight G.W 2.5g
Battery Exclude

Part List

mini vibration motor 1

ECCN/HTS

HSCODE 8501109990
USHSCODE 85011020
UPC 841454115953
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:21:34

    Hi,friend. Dimention is 60mm x 50mm x 6mm,please reading in depth,thanks~~

    Answer by: admin on 2018-12-18 02:21:34