SKU
103020133
$9.90
-
+

The Grove - 4-Channel SPDT Relay has four single pole - double throw (SPDT) switches. It only requires low-voltage and low current signals to control those switches.

PRODUCT DETAILS

Tip

We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs.

The Single Pole Double Throw SPDT relay is quite useful in certain applications because it has one common terminal and 2 contacts which are great for selecting between two options. 

The Grove - 4-Channel SPDT Relay has four single pole - double throw (SPDT) switches. It only requires low-voltage and low current signals to control those switches. Specifically, you can use 5V DC to control max.250V AC or 110V DC. 

The I2C address is changeable so that you can use multiple relay modules in the same project


Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • High-temperature resistant plastic shell
  • High voltage load
  • Low power consumption
  • Long-lasting
  • 128 Optional I2C address 

Applications

  • Domestic appliance
  • office machine
  • The remote control TV receiver
  • monitor display
  • audio equipment high rushing current use application

Specification

  • Working voltage:5V
  • Nominal Coil Current: 89.3mA
  • TUV Certification Load: 10A 250VAC/ 10A 30VDC
  • UL Certification Load:10A 125VAC 28VDC
  • Max. Allowable Voltage: 250VAC/110VDC
  • Power Consumption: abt. 0.45W
  • Contact Resistance: 100mΩ Max.
  • Insulation Resistance:100MΩ Min. (500VDC)
  • Max. ON/OFF Switching: 30 operation/min
  • Ambient Temperature: -40°C to +85°C
  • Operating Humidity: 45% to 85% r.h.
  • Contact Material:AgCdO
  • Input Interface: I2C
  • Default I2C Address: 0x11 or 0x12
  • Available I2C Address: 0x00 ~ 0x7F
  • Output interface: 3 Pins DIP Female Screw Terminal-Green

Pin Map

Technical details

Dimensions 120mm x60mm x19mm
Weight G.W 257g
Battery Exclude

Part List

Grove - 4-Channel SPDT Relay 1
Grove Cable 1
Acrylic Case 1
A bag of Nylonl nuts, studs and bolts 1

ECCN/HTS

HSCODE 8536411000
USHSCODE 85364100
UPC 841454120889

LEARN AND DOCUMENTS

Learn

An RSL10 Sense DB based system that can monitor and control the temperature, humidity, and light intensity by Smartphone app and Alexa.
Hey Seeekers!!! This is the second week of our #newproductsTuesday segment. There will be a product showcase of our new Grove - 4-Channel SPDT Relay in this video and a cool interesting demo as well.
This is the wiki of Grove - 4-Channel SPDT Relay

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ