SKU
114990160
$3.75
S2M aluminum synchronous belt pulley can transmit power of motor to synchronous belt to drive the mechanism, mainly used in small precise mechanical transmission like 3D printers

S2M aluminum synchronous belt pulley can transmit power of motor to synchronous belt to drive the mechanism, mainly used in small precise mechanical transmission like 3D printers.

Specification:

  • Model: S2M-20 Teeth
  • Pitch : 2mm
  • Bore Diameter : 5mm
  • Bore Outside Diameter : 16mm
  • Fit Belt Width : 6~8mm
  • Overall Size : 16 x 16mm (D*H)
  • Material : Aluminum Alloy;
  • Color : Silver Tone
  • Package Content : 1 x Timing Pulley
  • Weight: 9g

Technical details

Dimensions 50mm x50mm x16mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 7616999000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.