SKU
317990015
$24.95
This product is a based on NXP's latest high-performance radio frequency chip design from the zigbee module with high stability, low power consumption, high cost-effective, rich internal resources, 32bit processor with high-performance embedded chip a

PRODUCT DETAILS

This product is a based on NXP's latest high-performance radio frequency chip design from the zigbee module with high stability, low power consumption, high cost-effective, rich internal resources, 32bit processor with high-performance embedded chip and large-capacity flash, powerful function, user-friendly for customers to do secondary development. It supports multiple network protocols, wide range of usage, develop flexibly, scalably. The module has a small size, simple structure, easy to embed the customer's product

Features:

Product feature

  • Micro-power transmission, standard 20dB, divides into 3 floors, can control the transmission power by setting software.

  • Working band: 2.4G-2.485GHZ, global free applications operating band.

  • High noise immunity and low error rate, high-efficiency circulation interleaving error correction coding techniques and frequency hopping mechanism to improve the data burst of anti-interference and noise immunity.

  • Supports multiple protocols, 2.4G IEEE802.15.4, JENNet-IP, ZigBee light link, ZigBee Smart Energy and RF4CE protocol.

  • Receive sensitivity up to -104dBm, transmission distance far away.

  • Module reserve enough I / O digital interfaces and analog to digital conversion interface, enabling customers to secondary development and extensions.

  • Free debugging produce, wide operating voltage range: 3.3V-6V, you can customize 2.0V-3.6V.

  • Module of low power consumption, the dormancy current is 0.8Ua.

  • Small size, light weight, easy for clients to embed devices.

  • Reserved multiple antenna interfaces, including sucker antenna, glue stick antenna, antenna and IPX ceramic antenna connector.

  • Automatic network, automatically find the router, automatically form a robust mesh network topology.

Application Area

  • Robust and secure low power wireless applications

  • RF4CE remote control

  • JenNet-IP net work

  • ZigBee SE net work

  • ZigBee optical link network

  • Lighting and home automation

  • Toys and games peripherals

  • Smart energy

  • The energy collection, such as power of light switch

Specification:

Electrical Parameters:

Supply Voltage:2.0V-3.6V

Emission Current:130mA @20dBM

Receive Current:27mA

Dormancy Current:0.8uA

RF Technology Parameters:

Working Frequency:2.405GHZ-2.48GHZ

Transmitted Power:20dBm

Receive Sensitivity:-104dBm

Wireless Transmission Rate:250kbps

Other Technical Parameters

Sense Rate:4800bps~115200bps(can be set)

The interface data format:8E1/8O1/8N 1( choosable)

Working Temperature:-40℃ ~ +80℃ (industrial level)

Working Humidity:10%~90% relative humidity, without condensation

Documents:

ZigBee module WT-5168CK-PA-specification

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ