SKU
110070012
$199.00
Built with Mecanum Wheels All wheel drive Omnidirectional transfer ability Load capacity up to 10 Kg High flexibility

PRODUCT DETAILS


4WD Mecanum Wheel Robot Kit is a 4 wheel drive mobile platform based on Mecanum wheels. It contains two left mecanum wheels as well as two right mecanum wheels. The four Mecanum wheels are connected to motor separately and controlled independently. Depending on each individual wheel’s direction and speed, the mobile platform can move forward, backward, sideways and any other desired directions or spin. With this kit, you can build your own Omni-directional robot.



FEATURES

  • Based on Mecanum Wheels

  • Each wheel is driven individually.

  • Omnidirectional transfer ability

  • High load capacity as much as 10 Kg

  • Excellent flexibility






Note: Battery is not included.

For technical supports, please post your questions at our forum.




Technical details

Dimensions 295mm x180mm x75mm
Weight G.W 1451g
Battery Exclude

Part List

Chassis 1
Upper Deck 1
Battery Cover 1
Left Mecanum Wheel Φ60mm H32mm 2
Right Mecanum Wheel Φ60mm H32mm 2
DC Motor-25 GA 370 Standard Version 4
Motor Support for DC Motor-25 Series 4
Shaft Connector 4
Set Screw M3×5 8
Screw, Spring Lock Washer and Plain Washer assemblies M4×18 4
Screw, Spring Lock Washer and Plain Washer assemblies M2×8 20
Cross Recessed Pan Head Screw M3×8 26
Cross Recessed Pan Head Screw with Washer M3×8 16
Hexagon Nut M3 16
Hexagon Distance Holder M3×40 5
Hexagon Distance Holder M3×10 4
Hexagon Distance Holder M2×15 4
Hexagon Distance Holder M2×10 6

ECCN/HTS

HSCODE 9023009000

LEARN AND DOCUMENTS

Documentations

Documents

Learn

4WD Mecanum Wheel Robot Kit series products are 4 wheel drive mobile platforms based on Mecanum wheels. Each kit contains two left mecanum wheels as well as two right mecanum wheels. The four Mecanum wheels are each connected to a separate motor with inde

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ