SKU
317990022
$20.00
This music amplifier is surprisingly powerful – able to deliver up to 2x80w into 8 ohm speakers

PRODUCT DETAILS

This music amplifier is surprisingly powerful – able to deliver up to 2x80w into 8 ohm speakers. Since the amp is a dual BTL class-D, its very efficient. Small size, it can be easily used to many different music players for home systems and active speaker applications.

Features:

Audio output (L/R)
Audio input interface (L/R)
Power interface

Specification:

  • SNR 90(db)
  • DR 0.01%
  • Input impedance@ Voltage 4Ω@14V-30V 8Ω@14V-35V
  • size 100mm*81mm*23mm
  • 100W + 100W continuous output power at THD = 10% with RL = 6 Ω and VCC = 36 V
  • 80W + 80W continuous output power at
  • THD = 10% with RL = 8 Ω and VCC = 34 V
  • Wide-range single-supply operation (14 - 39 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 25.6dB, 31.6dB, 35.1dB, and 37.6dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally-friendly package

Technology support:support@sbote.com

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 96g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ