SKU
317990021
$15.00
This music amplifier is a dual BTL class-D, able to deliver up to 2x25w into 8 ohm speakers, can be designed to display solution or other music player like iphone, ipod, MP3, cell phone, and so on

PRODUCT DETAILS

This music amplifier is a dual BTL class-D, able to deliver up to 2x25w into 8 ohm speakers, can be designed to display solution or other music player like iphone, ipod, MP3, cell phone, and so on.

Features:

  • Volume control
  • Audio output (L/R)
  • Power switch
  • 3.5 earphone input
  • DC Power interface

Specification:

  • SNR 90(db)
  • DR 0.01%
  • Input impedance@ Voltage 4Ω@12-18V, 6Ω@12-24V, 8Ω@12-26V
  • size 100mm*66mm*16mm
  • 25W + 25W continuous output power at
  • THD = 10% with RL = 8 Ω and VCC = 25V
  • Wide-range single-supply operation (8 - 26 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 21.6dB, 27.6dB, 31.1 dB and 33.6dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally-friendly package

Technology support:support@sbote.com

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 57g
Battery Exclude

ECCN/HTS

HSCODE 8518900090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ