SKU
317990020
$15.00
This is a dual BTL class-D audio amplifier with single power supply, able to deliver up to 2x40w into 8 ohm speakers, thanks to the high efficiency and exposed-pad-up package only a simple heatsink is required

PRODUCT DETAILS

This is a dual BTL class-D audio amplifier with single power supply, able to deliver up to 2x40w into 8 ohm speakers, thanks to the high efficiency and exposed-pad-up package only a simple heatsink is required . It can be designed for multimedia player, desktop amplifier, multi channel amp, frequency electronic subwoofer amp etc.

Features:

  • Audio output (L/R)
  • Audio input interface (L/R)
  • Power interface

Specification:

  • SNR 90(db)
  • DR 0.01%
  • Input impedance@ Voltage 4Ω@12V-18V, 6Ω@12V-24V,8Ω@12V-26V
  • size 72mm*60mm*32mm
  • 50 W + 50 W continuous output power at THD = 10% with RL = 6 Ω and VCC = 25 V
  • 40 W + 40 W continuous output power at
  • THD = 10% with RL = 8 Ω and VCC = 25 V
  • Wide-range single-supply operation (8 - 26 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings of nominally 21.6dB, 27.6dB, 31.1 dB and 33.6dB
  • Differential inputs minimize common-mode noise
  • Standby and mute features
  • Short-circuit protection
  • Thermal overload protection
  • Externally synchronizable
  • ECOPACK®, environmentally-friendly package

Technology support:support@sbote.com

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 33g
Battery Exclude

ECCN/HTS

HSCODE 8518900090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ