SKU
102080005
Rating:
100% of 100
$29.50
-
+

CMSIS DAP interface for drag-n-drop programming Nordic nRF51822: ARM Cortex-M0 + 2.4GHz radio (BLE or ANT+) Integrated current measurement and motion detection Low power consumption Compact modular design

Seeed Tiny nRF51822 - nRF51822 + 6DOF Mbed Platform is a Bluetooth Low Energy development board designed with low energy consumption and small size in mind. It's integrated with current measurement feature to provide real time energy consumption data, which is essential for developers to optimize software to design long battery life devices. It supports ARM mbed cloud-based IDE with an handy C/C++ SDK and a large number of open source libraries, which makes prototyping and development extremely easy.

With its modular design, we can divide it into two parts - CMSIS DAP interface part and BLE part. The CMSIS DAP interface part is like the Swiss army knife. It provides drag-n-drop programming, CMSIS DAP debug, USB virtual serial port, current measurement and battery charging. The BLE part is built on the Nordic nRF51822 with Bluetooth Low Energy 2.4GHz multiprotocol radio and a 32 bit ARM Cortex-M0 core running 16MHz. MPU6050, a 6 DOF with 3D accelerometer and 3D gyroscope, is integrated to provide motion detect feature.


Features

  • nRF51822: ARM Cortex-M0 + 2.4GHz radio (BLE or ANT+)

  • MPU-6050:3d accelemeter + 3d gyroscope

  • LPC11U35FHI33:CMSIS DAP

  • Current measurement

  • CN3065:battery charge port on USB part

  • Power supply:USB/battery(3.5-4.2V)

  • Output voltage:3.3V

  • 4 I/Os, all can be used as analog input, digital input/output, I2C, SPI or UART

  • VCC output control

Technical details

Dimensions 43mm x29mm x4.3mm
Weight G.W 6g
Battery Exclude
Microcontroller nRF51822QFAA; LPC11U35FHI33
Power supply USB/Battery

Part List

Seeed Tiny BLE - BLE + 6DOF Mbed Platform 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8517700000
UPC 841454103622

Tiny BLE

Wiki of Tiny BLE

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Too good To the best of my knowledge, yours is the only cmsis-dap programmer available that give me the capability of the RedBear Labs MK-20 in a breakout form. Fantastic. Unfortunately, I feel bad buying this and clipping/discarding the actually tiny ble, for which I have no use. I also find the battery charging useless because the specific choice of just connector is really tiny and nonstandard relative to LiPo's purchased on most sites.

    Given the rise of tiny mcu's such as the Nordic line that are dap programmable, I think you might sell a bunch of units of a stripped down version that is just a breakout with the barebones programmer.

    Review by

    Posted on

Product Faqs


Sort by