SKU
317010010
Rating:
80% of 100
$19.50
WT-100T is a low-cost sub-1 GHz transceiver module designed for operations in the unlicensed ISM (Industrial Scientific Medical) and LPRD bands

WT-100T is a low-cost sub-1 GHz transceiver module designed for operations in the unlicensed ISM (Industrial Scientific Medical) and LPRD bands. GFSK (Frequency Shift Keying) odulation/demodulation, multi-channel operation, high bandwidth efficiency and anti-blocking performance make WT-100T modules easy to realize the robust and reliable wireless link.

WT-100T integrates 256 bytes buffer. When the buffer is empty, users can transfer 256 bytes data per time and even limitless data transfer can be achieved as long as RF data rate (RF module to RF module) is configured to be faster than UART data rate (MCU to RF module). The module provides standard UART/TTL interface for selection. Users can choose seven data rates and three parity checks which make WT-100T possibly tailor-made for different applications. WT-100T operates at 3.4~5.5V with extra low standby current which makes it suitable for battery powered-up applications.

Features:

Features
GFSK transceiver Module
433/868/915Mhz ISM frequency band (optional)
9.6K bps FSK data rate
Multiple channels
20dBm Max. output power
Baud rate configurable
Standby current < 5uA
Supply voltage 3.4~5.5V
High receive sensitivity

Application
Home automation
Automatic meter reading
Contactless access
Wireless data logger
Remote motor control
Wireless sensor network
Security alarm
Telemetry

Specification:

Resources

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 60mm x60mm x13.4mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

ECCN 5A991.b
HSCODE 8518900090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by