SKU
110990445
Rating:
90% of 100
$43.95
-
+
Bus Blaster V3c for MIPS is an economical, yet high-speed debug adapter designed for supporting JTAG debug with various MIPS processors

Bus Blaster V3c for MIPS is an economical, yet high-speed debug adapter designed for supporting JTAG debug with various MIPS processors. This version of the Bus Blaster has a 14-pin target connector and interface cable with buffering logic suitable for MIPS EJTAG targets. In other respects it is the same as the standard Bus Blaster V3c

For MIPS hardware and software debugging, Bus Blaster is recommended to be used with OpenOCD JTAG programming and debugging software which can be downloaded from SourceForge.

For software development, compiling, building programs, and source debugging with GDB, the Codescape MIPS SDK Essentials is a free download available from the Imagination Technologies website. Download Codescape SDK Essentials here.

Bus Blaster can be used with various other debugging, programming and boundary scan test software, so there are a rich variety of resources available for your MIPS development project.


FEATURES

  • ŸDesigned for MIPS (EJTAG) targets with 14 pin connector
  • ŸAlso includes adapter for 14-pin to 12-pin and 6-pin connectors for use with Digilent Nexys 4 DDR and Wi-Fire target boards
  • ŸIncludes 100 cm USB host cable
  • ŸIncludes 20 cm target cable with 14 pin IDC connectors on each end
  • ŸIncludes Bus Blaster acrylic case panels and nylon screws (assembly required)
  • ŸBased on FT2232H chip with high-speed USB 2.0
  • ŸBuffered interface works with 3.3 volt to 1.8 volt targets
  • ŸReprogrammable buffer is compatible with multiple debugger types
  • ŸCompatible with 'jtagkey', 'KT-link' programmer settings in OpenOCD, urJTAG, and more
  • ŸShips with JTAGkey compatible buffer image pre-programmed
  • ŸMini-CPLD development board: self-programmable, extra CPLD pins to header
  • ŸOpen source (CC-BY-SA)


PART LIST

  • ŸUSB Cable; Mini A-1000mm-Black x1
  • ŸBus Blaster v3 acrylic case v1-MIPS version x1
  • Ÿ14 pin (2x7) ribbon cable with IDC connector on both ends x1
  • ŸBus Blaster v3c EJTAG for MIPS x1
  • Ÿ14 to 6 pin JTAG adapter kit x 1


DOCUMENTS

Software, hardware and technical support

Software and technical support for this product is completely provided in the Open Source forums and links provided. Bus Blaster hardware is subject to the SEEED Studios warranty and return policy.

If you encounter any problems when using this product, please request technical support in the forums listed below:

This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.

If you have any questions, please feel free to contact us.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 115g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
USHSCODE 8471500150
UPC 841454111245
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by