SKU
308010015
$44.95
-
+
This TFT LCD is designed for RPI

This TFT LCD is designed for RPI. As it is touch screen, you can design it for many things.

Features:

  • Designed for Raspberry Pi Model B/B+, an ideal alternative solution for HDMI monitor

  • Compatible with Raspberry Pi A+,B,B+/2.

  • IPS technology, high quality and perfect displaying from very wide viewing angle

  • 320×480 resolution

  • Convenient Men-Machine interface for Raspberry Pi, combined with the portable power, DIY anywhere anytime

  • Supports Raspbian system, enables your system to:

Play videos (supports multi formats, MP4 and so on)

Take photos by touching (up to 17 camera modes)

Support software keyboard (system interaction without keyboard/mouse)

Specification:


External Dimension

Package Contains

  1. 4inch RPi LCD (A) x 1

  2. Touch pen x 1

  3. RPi screws pack (2pcs) x 1

  4. DVD × 1

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 137g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
USHSCODE 8473.30.5100
UPC 841454116936
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Hi, is this display compatible with the RPi 4?
    Question by: Daniel Hugelmann on 2019-09-21 18:47:29

    Hi there~, It is compatible with Pi4. You can refer to below link. https://www.waveshare.com/wiki/4inch_RPi_LCD_(A) thanks.

    Answer by: admin on 2019-09-23 02:34:34
  • Question by: admin on 2018-12-18 02:29:40

    Yes it works! Please follow this guide to configure the raspberry before: https://learn.adafruit.com/adafruit-5-800x480-tft-hdmi-monitor-touchscreen-backpack/raspberry-pi-config

    Answer by: admin on 2018-12-18 02:29:40