SKU
102990170
$159.00
Firefly-RK3288 is an all-in one high performance multi-core computing platform
Firefly-RK3288 is an all-in one high performance multi-core computing platform. It features powerful graphics processing and video decoding ability, and support both Android and Ubuntu. It will become extraordinary with your creativity.

Features:

New Cortex-A17 Quad-core processors

Mali-T760 MP4 Graphics Processing

Supports dual-booting Android and Ubuntu

2GB Dual-Channel DDR3/

16GB eMMC

Dual Band AC Wi-Fi / Bluetooth 4.0 /

Gigabit Ethernet

External extension interface.

Specification:

Size:118mm*85mm

CPU:RK3288 Cortex-A17 quad core@ 1.8GHz

GPU:Mali-T764 GPU with support for OpenGL ES 1.1/2.0 /3.0,

OpenVG1.1, OpenCL, Directx11

Memory:2GB DDR3

Storage:16GB eMMC Flash , Micro SD

Network:Ethernet - 10/100/1000M RJ45

Wireless - 2.4GHz/5GHz AC WiFi, Support 802.11a/b/g/n/ac

Bluetooth 4.0

Audio IN/OUT:HDMI , SPDIF , Microphone Header ,MIC

Vedio In/Out: HDMI2.0 up to 3840x2160@60P

VGA up to 1080P

MIPI、LVDS、EDP、MIPI-CSI

USB: USB2.0 HOST x 2 , Micro USB OTG x 1

IR:Support self defined IR remote

KEY:Power Key x 1, Recovery Key x 1, Reset Key x 1

LED:Programable LED x 2

Debugging:Serial Console for debugging

Reserved(42 x 2) Pin:MIPI、LVDS、MIPI-CSI、EDP、ISP、PWM、SPI、UART、ADC、GPIO、I2C、I2S

Power:5V/2.5A

Community

Start Guide

Wiki

Download

Need a power adapter? Why not try our American standard plug: USB power Plug Adapter.

If you have any questions, feel free to send us an email to service(at)t-firefly.com

For any technical support or suggestion, please kindly go to our forum.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 402g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.