SKU
313080028
$7.90
A typical American Power Adapter to charge your Firefly at home, in the car or any places that can connect to a computer
A typical American Power Adapter to charge your Firefly at home, in the car or any places that can connect to a computer. This power adapter can provide an efficient charging , which wonderfully match the Firefly-RK3288.

Specifications:

Rated Input: 100-240VAC~50/60Hz

Rated Output:5V-2.5A

Certifications:FC、CE compliant

Working Temperature: 0-40℃, Fully loaded, Function Well

Operating Humidity: 5%(0℃) ~ 95%(40℃)

Size:L39 X W27 X H43

Weight:47g

If you have any questions, feel free to send us an email to service(at)t-firefly.com.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 50g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.