SKU
101990068
Rating:
100% of 100
$25.00

    GestureR is the first gesture sensing shield, it is tiny, inexpensive and user-friendly!

PRODUCT DETAILS

 

Description

GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they bring you to your DIY devices, with one of the latest technologies in advanced smartphones!

GestureR is the first gesture sensing shield, it is tiny, inexpensive and user-friendly!

GestureR BREAD

  • Size around 21 x 11mm

  •  Pins pitch in DIP format.

  • Compatible with breadboards.

  •  1 Bright RGB LED 

We also have Gesture R "Shield" and Gesture R "Tiny",please click to check.

Key Features:

GestureR can communicate with any Arduino Host or other microcontrollers through an I2C interface.

Sample codes for most of the useful functions in Arduino format are available.

     

Gesture Sensing:

    GestureR can distinguish your gesture in 4 directions at 3 different speeds.

Proximity Sensing:

    GestureR can sense the distance of an object up to 10cm from the sensor.

     

Ambient Light Sensing:

    GestureR can measure three levels of ambient light.

     

Applications

    Gesture controlled control products such as AC Power; Appliance and lighting control.

  •  GestureR + Relay Shields = Touchless Power Switch

  •  GestureR + IR Controller Shields = Smart Remote

  •  GestureR + LED Panel Shields = Smart Lamp

    The controller in hygiene environments

Specification of Gesture Sensor

    Documents

    For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 66mm x66mm x10mm
Weight G.W 15g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
UPC 841454109051

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ