SKU
101990069
$20.00
GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they brings you to your DIY devices, with one of the latest technologies in advanced smartphones ! GestureR is the first gesture sensing shield

PRODUCT DETAILS

GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they brings you to your DIY devices, with one of the latest technologies in advanced smartphones !

GestureR is the first gesture sensing shield you can find in the market, it is tiny ; inexpensive and user-friendly

GestureR TINY

  • Size around 11 x 11mm
  • Ultimately small size and thin.
  • Best for making tiny DIY Gesture controlled devices

We also have Gesture R "Shield" and Gesture R “bread”,please click to check.

Features:

GestureR can communicate with any Arduino Host or other microcontrollers through I2C interface. Sample codes for most of the useful functions in Arduino format are available.

Gesture Sensing:

GestureR can distinguish your gesture in 4 directions in 3 different speeds.

Proximity Sensing:

GestureR can sense the distance of an object up to 10cm from the sensor.

Ambient Light Sensing:

GestureR can measure three level of ambient light.

Applications

Gesture controlled control products such as AC Power; Appliance and lighting control.

  • GestureR + Relay Shields = Touchless Power Switch
  • GestureR + IR Controller Shields = Smart Remote
  • GestureR + LED Panel Shields = Smart Lamp

Controller in hygiene environments

Specification of Gesture Sensor

Documents:

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 100mm x60mm x2mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE
UPC 841454109068

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ