SKU
114990171
$29.99
Introduction: This robot gripper is perfect for all your gripping needs

Introduction:

This robot gripper is perfect for all your gripping needs. Made from a heavy duty but lightweight PVC, it comes with four standard M4 thread holes on the bottom for easy assembly.

Features:

  • Self-locking fingers
  • Extra anti-slip material on the inside of two fingers
  • A built-in resettable fuse protects the N20 screw motor from short-circuits and over-current

Motor Specification:

  • Voltage: 12v
  • Operating current: ≤110mA
  • Speed: 600±10%RPM

Part list

  • 1× Robot Gripper
  • 1× Motor Cable

If you have any further question for technical support, please contact waker@makeblock.cc or visit forum of Makeblock.

Technical details

Dimensions 190mm x130mm x38mm
Weight G.W 108g
Battery Exclude

ECCN/HTS

HSCODE 8479909090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.