SKU
109990066
$168.00
Portable and lightweight Large sampling depth and support compression Built-in PWM generator Compatible USB2.0/3.0 interface

LA5016 is a high-performance logic analyzer with 16 channels and 500M sampling rate. It is composed of two parts: software on personal computer and hardware equipment. It has the advantages of high sampling rate, large sampling depth, easy to use, etc.

LA5016 can sample 16 digital signal at same time. Then the sampled data can be displayed, analyzed, exported and saved on the computer. Software can also decode the data if it conform to the standard protocol of the software supported. Then the decoded data can be displayed, exported and saved.

Features

  • Portable and lightweight

  • 500M sampling rate @ full channels

  • Large sampling depth and support compression

  • The built-in PWM generator

  • Compatible USB2.0/3.0 interface

  • Powerful software and easy to use

  • Support online upgrade automatically


Specifications

  • Input channels number: 16

  • Max sampling rate: 500M

  • Measurement bandwidth: 80M

  • Min pulse width can be captured: 6.25ns

  • Hardware memory size: 512Mbits

  • Hardware sampling depth: 32M/channel

  • Max compressed depth: 5G/channel

  • Input voltage range: -50V ~ +50V

  • Input impedance: 220KΩ, 12pF

  • Threshold voltage: low level < 1.0V, high level > 2.0V

  • PWM channels number: 2

  • PWM frequency range: 0.1 ~ 12.5MHz

  • PWM frequency adjust step: 8ns

  • PWM pulse width adjust step: 8ns

  • PWM output voltage: +3.3V

  • PWM output impedance: 50&Omega;

  • Standby current: 300mA

  • Max operating current: 550mA

  • Dimensions: 117mm * 79mm * 24mm

  • Support OS: Windows XP, Vista, Windows 7/8(32bit/64bit)

  • Support standard protocols: UART(RS-232/485/422), I2C, SPI, CAN, DMX512, HDMI CEC, I2S/PCM, JTAG, LIN, Manchester, Modbus, 1-Wire, Simple Parallel, PS/2 Keyboard/Mouse, UNI/O, USB1.1

Software and user guide: http://www.kingst.org/download?fl=JkiSuiteSetup.zip

Custom protocols SDK: http://www.kingst.org/download?fl=JkiAnalyzerSDK.zip

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 250mm x195mm x145mm
Weight G.W 526g
Battery Exclude

Part List

LA5016 Logic Analyzer 1

ECCN/HTS

HSCODE 9030899000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by