SKU
109990065
Rating:
100% of 100
$88.00
-
+
Portable and lightweight 16 channels and 200M sampling rate Large sampling depth and support compression The built-in PWM generator Support online upgrade automatically

LA2016 is a high-performance logic analyzer with 16 channels and 200M sampling rate. It is composed of two parts: software on personal computer and hardware equipment. It has the advantages of high sampling rate, large sampling depth, easy to use, etc.


LA2016 can sample 16 digital signal at same time. Then the sampled data can be displayed, analyzed, exported and saved on the computer. Software can also decode the data if it conform to the standard protocol of the software supported. Then the decoded data can be displayed, exported and saved.

Features

  • Portable and lightweight

  • 200M sampling rate @ full channels

  • Large sampling depth and support compression

  • The built-in PWM generator

  • Compatible USB2.0/3.0 interface

  • Powerful software and easy to use

  • Support online upgrade automatically


Technical details

Dimensions 255mm x195mm x55mm
Weight G.W 407g
Battery Exclude
Input channels number 16
Max sampling rate 200M
Measurement bandwidth 40M
Min pulse width can be captured 12.5ns
Hardware memory size 1Gbits
Hardware sampling depth 50M/channel
Max compressed depth 10G/channel
Input voltage range -50V ~ +50V
Input impedance 220KΩ, 12pF
Threshold voltage low level < 0.8V, high level > 1.6V
PWM channels number 2
PWM frequency range 0.1 ~ 20MHz
PWM frequency adjust step 10ns
PWM pulse width adjust step 5ns
PWM output voltage +3.3V
PWM output impedance 50Ω
Standby current 150mA
Max operating current 300mA
Support OS Windows XP, Vista, Windows 7/8(32bit/64bit)
Support standard protocols UART(RS-232/485/422), I2C, SPI, CAN, DMX512, HDMI CEC, I2S/PCM, JTAG, LIN, Manchester, Modbus, 1-Wire, Simple Parallel, PS/2 Keyboard/Mouse, UNI/O, USB1.1

Part List

LA2016 Logic Analyzer1 1

ECCN/HTS

HSCODE 9030899090
USHSCODE 90303338
UPC 841454106524
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:32

    Hi there~There is a great chance of supporting win10.But we do not test this product ourself, so not for sure.

    Answer by: admin on 2018-12-18 02:30:32