SKU
110990455
$119.99
-
+
Starter Robot Kit (IR Version), starter robot kit, robot kit

This Kit is a great choice for learning robotics, electronics and Arduino programming. It contains mechanical parts and electronic modules for you to start exploring the robot world, it can be used to build a robot tank or a three-wheel robot car.

With the following electronic modules: Me Orion, ultrasonic sensor, IR remote controller and IR receiver, an IR controlled robot or an ultrasonic obstacle-avoiding robot can be build. The Me series electronic modules are easy-to-use, very friendly to beginners.

Features

  • Perfect for beginners learning robotics, electronics and Arduino programming.

  • Build a Robot Tank or a Three-Wheeled Robot Car.

  • Aluminum extrusion structure.

  • Easy wiring, no soldering required.

The battery of IR Remote Controller will be taken to assure safe transport, you may need to buy it by yoursalf. The battery size is CR2025. Sorry about the inconvenience.

Specification

No.

Part Name

QTY

1

Beam 0824-96

1

2

Beam 0824-128

1

3

Beam 0824-144

2

4

Plate 3x6

1

5

Bracket 3x3

1

6

Bracket P3

1

7

DC Motor-25 Bracket B

2

8

Caster Wheel

1

9

DC Motor-25 6V/185RPM

2

10

Shaft Connector-4mm

2

11

Timing Pulley 90T

4

12

Tyre 68.5x22mm

2

13

Track

38

14

Track Axle

38

15

Threaded Shaft 4x39mm

2

16

Shaft Collar 4mm

2

17

Flange Bearing 4x8x3mm

4

18

HEX Screwdriver 2.5mm

1

19

Cross Screwdriver 3mm

1

20

HEX Allen Key 1.5mm

2

21

Wrench 7mm&5mm

1

22

Socket Cap Screw M4x8-Button Head

22

23

Socket Cap Screw M4x14-Button Head

14

24

Countersunk Screw M3x8

4

25

Headless Set Screw M3x5

4

26

Nut M4

3

27

Nut M8

1

28

Nylon Stud M4*30

6

29

Plastic Rivet R4060

4

30

Plastic Rivet R4120

4

31

Plastic Ring 4x7x2mm

4

32

Me Orion

1

33

Me Ultrasonic Sensor 3.0

1

34

Me IR Receiver V2.1

1

35

New Me IR Remote Controller

1

36

6P6C RJ25 cable-20cm

1

37

6P6C RJ25 cable-35cm

1

38

USB 2.0 A-Male to Micro B-Male Cable

1

39

Base Bracket B

2

40

Battery Holder for (6)AA

1


If you have any further question for technical support, please contact waker@makeblock.cc or visit forum of Makeblock.

Technical details

Dimensions 255mm x195mm x85mm
Weight G.W 1600g
Battery Exclude

Part List

Starter Robot Kit (IR Version) 1

ECCN/HTS

HSCODE 9023009000
UPC 841454102649
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:25

    Hi peter~ Other controllers are possible in theory,but only the arduino library is available now. So you may need to write your own libs if you choose do not use arduino.Regards

    Answer by: admin on 2018-12-18 02:30:25