SKU
317010004
$3.75
-
+
RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 315MHz frequency

PRODUCT DETAILS

RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 315MHz frequency. It is your ideal choice for designing long distance wireless data transmission products. Compliance FCC and ETSI regulation.


FEATURES

  • Long Distance Application

  • Simple-to-use.

  • SAW Resonator •315MHz

  • Data Rate:300Hz-10KHz

  • RF Output Power: 16dBm@5V

  • 12dBm@3.3V

  • Power Supply: 2.1V~5.5V

  • Low Power Consumption


TYPICAL APPLICATION

  • Remote control

  • Remote sensor

  • Wireless data collection

  • Home security system

  • Toys

Technical details

Dimensions 60mm x60mm x10.7mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
UPC 841454115892
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ