SKU
317020003
$3.75
RF-R-ASK series module are low cost super-heterodyne receiver module working at frequency 433Mhz

PRODUCT DETAILS

RF-R-ASK series module are low cost super-heterodyne receiver module working at frequency 433Mhz. The operating voltage is 3.6V-5.5V. Enable(SHUT)function, which enable module to switch between work status and sleep status, other shape modules don’t have this function. This module features stable RF performance, low power consumption, high sensibility, cost-effective, widely applied in various types of data transmission system.

Features

  • Low cost, low power consumption, Cos
  • Transmission Data Rate: 0.3-2.5KHz
  • The operating voltage: 3.6V-5.5V
  • The operating current: 3mA @ 315MHz
  • Sleep current: ^0.9uA
  • Sensibility:-108dBm
  • The operating frequency:433MHZ
  • SMD and DIP Package
  • Applications
  • Wireless data transmission
  • Home Automation
  • Remote Alarm System

Technical details

Dimensions 55mm x55mm x5.6mm
Weight G.W 2.5g
Battery Exclude

ECCN/HTS

HSCODE 8517703000
UPC 841454115816
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ