SKU
110090037
Rating:
80% of 100
$49.00
Driven by a 5V Air Vacuum pump and valve Can hold up to 1 kg weight Easy to be controlled with two digital signal

Introduction:

The Vacuum Gripper System Kit is an useful accessory for uArm. Driven by a 5V Air Vacuum pump and valve, it can hold about 1 kg weight. It can pick up a lot of objects with smooth exterior, also easy to be controlled with two digital signal, compatible Arduino board, Raspberry Pi or any other microcontroller board to control this gripper system.


Features:

  • The Vacuum Gripper System Kit is an useful accessory for uArm.

  • Driven by a 5V Air Vacuum pump and valve, it can hold about 1 kg.

  • It can pick up a lot of objects with smooth exterior.

  • It is super easy to be controlled with two digital singnal, so you can use your Arduino board, your Raspberry Pi or any other microcontroller board to control this gripper system.


Part list:

If you have any questions, feel free to send us an email to info@ufactory.cc.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 223g
Battery Exclude

ECCN/HTS

HSCODE 8479909090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    20%
    vacuum pump broke in first hour We connected this gripper kit and it worked perfectly for 15 minutes . After that, it stopped working and did not suck any thing!! I was so upset because we had an exhibition and the plan was to attach the gripper to scara robot arm from Toshiba. Unfortunately, it was unreliable kit and did not work. We neither had time to contact you to ask for help, because the exhibition was already working. we kept presenting non functioning robot gripper.

    I do not know, how you can assist us, to solve this problem. I already paid 60USD extra to have it fast shipping and it even came late.

    I hope you can assist.

    Regards,
    Ahmed

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.