SKU
109990063
Rating:
97% of 100
$365.00
-
+

RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all popular frequency bands. 

RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all popular frequency bands. It is based on a highly integrated frequency synthesizer and double-balanced mixer which offers high performance, compact size, low consumption and low cost.


It has been designed to be used equally well indoor and outdoor, and can be connected to a PC for extra functionality using standard mini-USB 2.0 connector.


This model includes a 6G baseline unit plus an RFEMWSUB3G Expansion Module conveniently assembled and tested. It comes with two SMA connectors and three antennas: a nice dual band telescopic 144/430MHz wideband telescopic antenna for all Sub-GHz frequencies, a rubber duck 5.8 GHz and a whip helical for 2.4GHz band. Additional, specific band antennas may be needed to cover efficiently some of the frequencies supported.


The combination of these two models offer coverage for most used communication frequency range used in modern communication technologies including WiFi, Bluetooth, Wireless Audio and Video, LTE, GSM, GPRS, Satellite, CATV, DTV, etc.


Features


  • Pocket size and light weight

  • Solid aluminum metal case

  • Includes a transport EVA carry case for RF Explorer

  • Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes

  • High capacity Lipo for 16hs+ of continuous run, rechargeable by USB

  • Windows PC client Open Source

  • Wide band coverage to all popular RF frequencies, starting at 15MHz and going up to 2.7GHz, as well as 4.85-6.1GHz. This includes very interesting frequency areas such as 2m HAM radio, all VHF and UHF, FM radio, GPS, WiFi and WiMax, Bluetooth, etc.

Note: this unit does not include RF Generator functionality, only Spectrum Analyzer functionality is available. For signal generator and tracking please consider RF Explorer Signal Generator model RFE6GEN.


Tech support


If you'd like to buy or change the RF Explorer Battery, please click here.

Technical details

Dimensions 113mm x0mm x0mm
Weight G.W 387g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967
Frequency band 15-2700 MHz and 4850-6100MHz
Frequency span
Left SMA port (6G) 2-600Mhz
Right SMA port (WSUB3G) 112KHz - 600MHz
2 standard SMA 50 ohms Spectrum Analyzer connectors
Left SMA port (6G) 4850-6100MHz
Right SMA port (WSUB3G) 15-2700 MHz
Amplitude resolution 0.5dBm
Dynamic range
Left SMA port (6G) -105dBm to -15dBm
Right SMA port (WSUB3G) -110dBm to -10dBm
Absolute Max input power
Left SMA port (6G) +25dBm
Right SMA port (WSUB3G) +30dBm
Average noise level (typical) -105dBm
Frequency stability and accuracy (typical)
Left SMA port (6G) +-0.5ppm
Right SMA port (WSUB3G) +-10ppm
Amplitude stability and accuracy (typical)
Left SMA port (6G) +-3dBm
Right SMA port (WSUB3G) +-6dBm
Frequency resolution 1Khz
Resolution bandwidth (RBW)
Left SMA port (6G) automatic 58Khz to 812Khz
Right SMA port (WSUB3G) automatic 3Khz to 600Khz
Graphics LCD 128x64 pixels, great visibility outdoors
PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits
Backlight for great indoor visibility

Part List

RF Explorer 6G Combo 1
Rubber duck 5.8GHz antenna 1
Nagoya NA773 wideband telescopic antenna 1
2.4GHz band antenna 1
EVA case 1

ECCN/HTS

HSCODE 9030401000
USHSCODE 9030890100
UPC 841454103950
CE 1

RF demo

RF demo

Get Started

All documents, software downloads and firmware upgrade details are available from our download page. Make sure you visit it to get the best possible value from your instrument.

RF Explorer 6G Combo

RF Explorer is a remarkable diagnostic tool used for monitoring and troubleshooting wireless systems and communications. It is a new series of low-cost, portable, RF spectrum analyzers designed by Ariel that are available in a variety of frequency ranges.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
    Received with power switch in on position. Bit of an oversight to leave it on for months in storage, although the battery is obviously protected because it still charged, the software shows the capacity is reduced to 85% (after a few days charging and a couple self calibration routines.)

    Review by

    Posted on

  3.  
    Rating
    100%
    Excellent product, will recommend others to purchase it

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
    Field strength Meter or Explorer If you are working on RF i recommend one of this too. you can check the strength of the transmitters you built.

    Review by

    Posted on

  6.  
    Rating
    100%
    Worth the money I have to learn to know it better, but I think the 6G is worth the money.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.