Loading...

PRODUCT DETAILS

Tip

This is the stackable middle frame for the re_computer case, if you don’t have one yet, please check here.

Features:

  • The stackable structure that can be placed on top of the re_computer case
  • Multiple stacks for multiple extensions

 

Description:

This is the stackable middle frame for the re_computer case, which can be used to extend the overall height inside the re_computer case allowing more extensions such as Pi-Hats, Capes, LCDs, Fans, and even HDD hard drives and so much more.

 

 

If you are planning to use extensions on your SBC with the re_computer case and this stackable middle frame is the perfect solution for it.

  • Stack height: 18.70cm

 

Note

If you're using it with 2.5 inch HDD/SSD Hard Drives, please also check out the re_computer case - 2.5 inch SSD and HDD Mounting Board!

  

At Seeed, you can also design your solution all in one page where you choose the desired SBC, any compatible mission board (HATs, expansions) that you want, I/O modules, and nicely place them in the suitable enclosures/cases such as re_computer case. Rest assured, as we have tested full compatibility for all of the products listed on the page. Try it now here and save you time to find hardware compatibility! 

 

Part List:

  • re_computer case: Stackable Middle Frame x 1
 

ECCN/HTS

HSCODE 7616999000
USHSCODE 8471490000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

This is the re_computer case 2.5 inches SSD/HDD Mounting Board for ODYSSEY-X86J4105 which Works Perfectly with the re_computer case and re_computer Stackable Frame.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ