Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Powerful embodied AI Platform Compatible with the Jetson AGX Thor module, offering up to 2070 TFLOPS. Perfect edge platform for embodied AI development.
  • Compact Footprint 168mm x 153mm footprint, suitable for robot prototyping and development, especially robots that has tight footprint such as humanoids
  • Wide Voltage Input Range Can be used in 48V battery power system (max 54V input)
  • Rich IO capabilities Includes most common IOs used in robotics prototyping, such as USB, 10G Ethernet, CAN, RS-485 and I2S
  • Vision AI Support Features 4x 4-lane CSI output, and can be connected up to 8x GMSL2 cameras, making it ideal for vision AI applications such as BEV, Occupancy Grid, SLAM etc

Specification

ProductreComputer J601 Carrier Board
Storage1x M.2 Key M slot
Networking1x M.2 Key E slot for WiFi/Bluetooth module
1x M.2 Key B slot for 4G/5G module
I/OUSB4x USB 3.2 Type-A (10Gbps);
1x USB 3.0 Type-C (Recovery);
1x USB 2.0 Type-C (Debug);
RJ454x 10G Ethernet
GMSL8x GMSL2 (MAX96712 as deserializer)
CAN4x CAN (CAN-FD supported)
RS4851x RS-485
RS232/422/4851x RS-232/422/485
I2S1x I2S
I2C1x I2C
Audio1x MIC
1x Audio Output
GPI/GPO4x GPI 4x GPO
Display1x HDMI 2.1
Fan2x 4 pin Fan Connector (12V PWM)
Button1x Reset Button; 1x Recovery Button
RTC1x RTC 2-pin
Power1 x XT30 Connector (19-48V DC)
MechanicalDimensions (W x D)168mm x 155mm
Weight312g
InstallationDesk, wall-mounting
Operating Temperature-10℃~60℃ (with thermal grease)
-10℃~55℃ (with thermal pad)
Warranty2 Year

Compatible GMSL Cameras supported in Jetpack

ManufactuerModelResolution
SensingSG3S-ISC031C-GMSL2F1920H*1536V
SG2-AR0233C-5200-G2A1920H*1080V
SG2-IMX390C-5200-G2A1920H*1080V
SG8S-AR0820C-5300-G2A3840H*2160V
OrbbecOrbbec Gemini 335Lg3D

Hardware Overview

Application

  • Humanoid Robotics

reComputer J601 offers all necessary I/O's for humanoid development, such as CAN, 10Gb Ethernet, RS485, Audio etc. Along with NVIDIA Jetson AGX Thor modules, reComputer J601 serves as the onboard state-of-the-art "brain" for these machines, enabling them to perceive, reason, plan, and act in real-time.

  • VLA development

Jetson Thor is the edge platform purpose-built for physical AI, transforms VLA models from research curiosities into production-ready intelligence. It eliminates the cost, complexity, and latency of external GPU dependency. It enables robots that understand natural language, perceive complex environments, and act with human-like fluidity. And it does all of this at the edge—secure, responsive, and scalable. NVIDIA provides a seamless end-to-end workflow for VLA development on Jetson Thor. The Isaac GR00T foundation model family—including GR00T N1.5, N1.6, and N1.7—offers cutting-edge VLA capabilities that bridge perception and execution. With JetPack 7.x, CUDA 13, and TensorRT acceleration, developers can fine-tune models on cloud infrastructure and deploy them directly to Thor with minimal friction.

  • Production AI and Automation

Jetson AGX Thor brings server-class AI inference directly to the factory floor. It enables robots that visually inspect products, understand verbal instructions, and coordinate with other machines simultaneously—all without offloading processing to the cloud. Equipped with a rich array of I/O interfaces—including 10Gb Ethernet, GMSL, and RS-485—the reComputer J601 serves simultaneously as a sensor hub and a real-time processing platform, enabling rapid deployment and production-ready integration.

  • Agentic AI on edge

Jetson AGX Thor brings server-class reasoning to the factory floor, the warehouse, and the inspection line. It enables AI agents that don't just answer questions, but also take action. Paired with NVIDIA Nemoclaw, NVIDIA provides a complete, production-grade agentic AI software stack. So reComputer J601 can be your AI agent on the edge without burning tokens. It can monitor, decide, coordinate, and execute. And it does it all at the edge—secure, responsive, and scalable.

Certification

HSCODE8473309000
USHSCODE8473309100
UPC
EUHSCODE8473308000
COOCHINA

Part List

Seeed Carrier Board (reComputer J601)x1
GMSL Extension Board (GMSL x4)x2
XT30 to DC power cablex1
USB Type-C to Type-A cablex1
GH-1.25 4-pin 100mm JST Cablex6
GH-1.25 6-pin 100mm JST Cablex3
M3*25 Studx4

reComputer J601 Carrier Board for Jetson AGX Thor™ T5000 / T4000

SKU 100066562

reComputer J601 is a compact yet powerful edge AI carrier board for Jetson AGX Thor modules, delivering up to 2070 TFLOPS.

Built for embodied AI development and production, it features M.2 Key E/M/B, 4x 10Gb RJ45, 4×USB 3.2, HDMI 2.1, 8×GMSL, and various IO's, ensuring seamless integration. It can be served as brain of humanoid. Supporting LLM & Physical AI frameworks like NVIDIA Isaac, Hugging Face, PyTorch, and ROS2/1, it bridges AI and robotics. With optimized real-time processing, it can run vision AI, VLA, and multimodal models, unlocking advanced AI for edge devices.

USD$579.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy