Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Ruggedized Hardware Design: Ruggedized edge AI computer with IP66 rating that can be deployed in harsh environment
  • Lockable and Waterproof connectors: M12 for all interfaces (Ethernet (PSE), DI, DO, RS‑232/422/485, and CAN), plus lockable/waterproof USB connectors.
  • Application and Benefit: Ideal for rapid development of autonomous vehicles in harsh environments(AGV, AMR,trucks), accelerating time-to-market with ready-to-use interfaces and optimized AI frameworks.
  • Ready to Use: Pre-installed with JetPack 5.1.3 and equipped with WiFi6 module.
  • Wide Operating Range: Operates reliably across a temperature range of -20°C to 60°C at 25W mode

Specification

Module Specifications
Product NamereComputer Rugged J4012
ModuleNVIDIA Jetson Orin™ NX 16GB
AI PerformanceOrin NX 16GB – 100 TOPS 
GPU1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores
GPU Max Frequency918 MHz
CPU8-core NVIDIA Arm® Cortex A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3
CPU Max Frequency2.0 GHz
DL Accelerator2 x NVDLA v2.0
DL Max Frequency1.23 GHz
Vision Accelerator1 x PVA v2.0
Memory16GB 128-bit wide LPDDR5 DRAM 102.4GB/s
Power10W - 15W - 25W 
Video Encode1x 4K60 (H.265)
3x 4K30 (H.265)
6x 1080p60 (H.265)
12x 1080p30 (H.265)
Video Decode1x 8K30 (H.265)
2x 4K60 (H.265)
4x 4K30 (H.265)
9x 1080p60 (H.265)
18x 1080p30 (H.265)
Mechanical69.6mm x 45mm
260-pin SO-DIMM connector

 

Box Specifications
Storage1x M.2 KEY M PCIe (128G SSD included)
NetworkingM.2 KEY E1x M.2 Key E for WiFi/Bluetooth module (Module Included)
M.2 KEY B1x M.2 Key B for 5G module
SIM1x Nano-SIM slot
Ethernet5x RJ-45 Gigabit Ethernet (4x PSE, all M12)
I/OUSB4x USB 3.0 Type-A (5Gbps)
1x USB 3.0 Type-C (Recovery)
1x USB 2.0 Type-C (Debug)
CAN2x CAN (M12)
Display1x HDMI
DI/DO2x DI, 2x DO (M12)
Serial1x RS-232/422/485 (M12)
RTC1x RTC 2-pin
1x RTC Socket (CR1220 Battery Included)
LED2x LED (PWR, SSD)
Button1x Recovery
1x RESET
Antenna Hole4x Antenna Hole
Power19-48V M12 A-code connector
Jetpack VersionJetpack 5.1.3
MechanicalDimensions (W x D x H)210mm*190mm*95mm
(Bottom Panel is 250mm * 210mm)
Weight3.5kg
InstallationDesk, Wall-mounting
Operating Temperature-20℃~60℃ (25W Mode)
Warranty2 Years
Certification
(Pending)
RoHS, CE, FCC

Hardware Overview

Application

Outdoor video analytics

For outdoor video analytics and monitoring, equipment must operate reliably outdoors despite constant exposure to UV radiation, moisture, temperature fluctuations, and mechanical vibration. With its IP66-rating enclosure, reComputer Rugged can be used in outdoor environments for such purposes. Paired with computing power of NVIDIA Jetson Orin modules, reComputer Rugged J40 is a powerful edge AI gateway for remote monitoring stations.

Autonomous Logistics

Outdoor AMRs are increasingly deployed in urban and facility management environments to perform autonomous security patrols and last-mile delivery services. These multi-purpose robots are designed to navigate seamlessly through both indoor and outdoor environments. Therefore they need reComputer Rugged with NVIDIA® Jetson Orin™ as brain of AI-powered navigation systems that combine LiDAR, ultrasonic sensors, cameras, and GPS to map complex environments and avoid pedestrians, vehicles, and obstacles in real-time.

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Part List

Jetson Orin™ NX 16GB modulex 1
Seeed Carrier Board (reComputer Rugged J401)x 1
128GB NVMe SSDx 1
Aluminum Case and Heatsinkx 1
Waterproof USB Cable; Type A to Type Ax 1
M12 A-code Power Cablex 1
M12 A-code 8-pin Cablex 1
M12 X-code to RJ45 Cablex 1
Terminal Block femalex 1
Terminal Block malex 1
DC Power cablex 1
USB Type-C to Type-A Cablex 1
User Manualx 1

reComputer Rugged J4012 - Ruggedized IP66 Edge AI Computer with NVIDIA® Jetson Orin™ 16GB

SKU 100046979

reComputer Rugged J4012 is a ruggedized edge box powered by NVIDIA® Jetson Orin™ NX 16GB. It is equipped with M12 and sealed connectors, providing IOs such as USB, Ethernet (including PSE), CAN, RS-232/422/485 and DI/DO. It has M.2 Key B slot for 5G modules, making it ideal to be used in ruggedized applications, such as AMR, robotics, agriculture, industrial and maritime applications. It can be directly used in 48V systems and has interfaces for most common sensors.

[Discount on First 5 Only] From the 6th unit onward, the original price will apply.

reComputer Rugged J3011
USD$2230.03
$2299.00
Save $68.97(3%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy