13.56Mhz RFID Module (Embedded PCB Antenna)
SKU
113990436
Reader, RFID, 13.56mhz, 14441, type a, wireless, RFID Module
- 10+: $17.10
YOU MAY LIKE THIS
PRODUCT DETAILS
This module are contactless smart card read module developed on the basis of the ISO/IEC14443A/B(-1,-2,-3,-4) international standard protocols. Provides the underlying.
Features
• Support ISO14443A/B
Application
Access control
online banking
shopping online
e-wallet recharge and balance enquiry
internet security
software locking
digital signature
customer bonus point preferential plan
stored value、social insurance、ticket business、bank、tax administration、industry and commerce、telecommunications、postal service、computer security management
Technical details
Dimensions | 50mm x30mm x2.8mm |
Weight | G.W 50g |
Battery | Exclude |
Standard | ISO/IEC 14443-A/B |
Supporting Card | Mifare S50/S70/Ultralight/FM1208 etc |
Interface | TTL |
PowerSupply | DC5V(DC3.6v-DC5.5v) |
DC5V(DC3.6v-DC5.5v) | >5cm(Depending on label size) |
Baud Rate | 9600-115200bit/s(Configurable , default 9600) |
Operating Temperature | -10℃ ~ 70℃ |
Sheathing Material | ABS |
Part List
RFID reader | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review