Loading...

Gear Stepper Motor Driver Pack

SKU
105990072

Gear Stepper Motor Driver Pack

$6.90
In stock
  • 10+: $6.21
  • 20+: $5.87
  • More
  • 50+: $5.52
  • Less
-
+

PRODUCT DETAILS

Description

The Gear Stepper Motor Driver Pack includes a stepper motor and a motor drive board. It's a four-phase eight-stepping stepper motor, and you can easily control this stepper motor via the drive board.You can use this pack for position control.



Applications

  • Desktop printers
  • Plotters

  • 3d printers

  • CNC milling machines



Pin Out

Mechanical drawing

you can click it to see the original picture.



Tip

We also offer Stepper Motor Driver board ONLY!

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 44.8g
Battery Exclude

Part List

Motor Driver Board 1
Stepper Motor with Cable 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501101000
UPC 841454121626

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ