Makeblock Ultimate Robot Kit - Blue

SKU
110990126
Metal gear motor with back shaft Different configuration of 2-wheel drive moving platform Different configuration of tracked platform
Special Price $259.00 Regular Price $359.99
In stock
-
+

Makeblock Ultimate Kits covers the functions of Makeblock Starter Kit and Makeblock Advanced Kit. Adding more beams and other mechanical parts. Sliders and V-Slot bearing can be used to build flexible linear motion mechanism, Makeblock high torque digital servo included, can be used to build 2-DOF robot arm.


FEATURES

  • Strong aluminum extrusion parts, anodizing surface

  • Metal gear motor with back shaft

  • Different configuration of 2-wheel drive moving platform

  • Different configuration of tracked platform

  • Makeblock customized high torque servo included

  • Building Linear motion mechanism

  • Building 4-legged crawler robot

  • 2-DOF robot arm

  • Aluminum robot gripper

  • ŸExtra parts for exploring other configuration


PART LIST

  • 4x Beam 0824-96

  • 4x Beam 0824-128

  • 2x Beam 0824-144

  • 2x Beam 0824-160

  • 2x Beam 0824-192

  • 4x Slider 256

  • 2x Beam 0808-128

  • 2x Beam 0808-144

  • 2x Beam 0808-192

  • 2x Bracket 3x3

  • 2x Bracket 3x6

  • 4x Plate 3x6

  • 20x Link Rod

  • 2x Bracket P1

  • 2x Bracket P3

  • 2x Caster Wheel

  • 2x DC Motor-25

  • 1x DC Motor-37

  • 1x MECDS-150 Servo Motor

  • 2x DC Motor-25 Bracket

  • 1x DC Motor-37 Bracket

  • 2x MECDS-150 Servo Bracket

  • 4x Shaft Connector-4

  • 2x Timing Pulley18T

  • 4x Timing Pulley 62T

  • 6x Timing Pulley 90T

  • 4x Timing Pulley Slice 90T

  • 4x Tyre 68.5x22mm

  • 60x Track

  • 60x Track Axle

  • 2x Timing Belt 123T

  • 1x Timing Belt 216T

  • 1x Timing Belt 378T

  • 1x Open-end Timing Belt (1Meter)

  • 2x D Shaft 4x50mm

  • 1x D Shaft 4x160mm

  • 6x Threaded Shaft 4x31mm

  • 30x Shaft Collar 4mm

  • 8x V-slot Bearing

  • 12x Flange Bearing 4x8x3mm

  • 1x Robot Gripper and servo

  • 1x Screwdriver 3mm

  • 1x Cross Screwdriver

  • 1x Screwdriver 1.5mm

  • 48x Screw M4x8

  • 48x Screw M4x14

  • 16x Screw M4x22

  • 16x Nut M4

  • 2x Nut M8

  • 20x Countersunk Screw M3x8

  • 40x Headless Screw M3x5

  • 16x Plastic Rivet R4060

  • 16x Plastic Rivet R4120

  • 48x Plastic Ring 4x7x2

Visit Makeblock overview website to get more information about Makeblock and see what other application and extension kits are already available.

SUPPORT

If you have any further question for technical support, please contact waker@makeblock.cc or visit forum of Makeblock.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4182g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454106043
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.