• //statics3.seeedstudio.com/product/SDcard shield_03.jpg
  • //statics3.seeedstudio.com/product/SDcard shield_02.jpg
  • //statics3.seeedstudio.com/product/SDcard shield_01.jpg

SD card shield

SKU 103030017
This product was replaced by a updated version SD Card Shield V4
Free Express Shipping on Orders over $120!
$13.90
DISCONTINUED
This item is no longer available.
Description
This product was replaced by a updated version SD Card Shield V4.0 (SLD01095P).
 
 
The SD card shield adds storage to your Arduino project. It supports SD, SDHC, or MicroSD TF cards. Use the on-board toggle switch to select the SD card type.And when you want plug a sd card on it,you should select the switch to the right direction.
 
It just uses the SPI ports of Arduino,and you can plug more other shield on it.There are I2C grove and UART grove port on board.
 
Features
  • Arduino and Seeeduino compatible ( Do not compatible with Mega)
  • Grove compatible 
  • SD card, Micro SD card and SDHC card supportable 
  • 3.3v and 5v logical voltage compatible 
  • 2.6~3.6v DC power supply 
Specifications
 

Item

Min

Typical

Max

Unit

Voltage

2.7

3.3

3.6

V

Current

0.159

40

200

mA

Supported Card Type

SD card(<=2G); Micro SD card(<=2G); SDHC card(<=16G)

/

Dimension

57.15x44.70x19.00

mm

Net Weight

16.6

g

 
Documents
 
Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Documents
Best-sellers
Notify me when it's back in stock
SUBMIT