Seeeduino V4
  • Seeeduino V4

Seeeduino V4

SKU 102010004
  • Inherits all of Arudino Uno's features
  • Similar layouts with Arduino Uno
  • On board switch for 3.3V and 5V dual working mode
  • 2 built-in Grove interface
  • Built-in Micro USB for power supply and programming
    $9.90$27.50
    4 Available
    Ships on
    Qty:
    This field is required
    BACKORDER
    Description

    Please consider Seeeduino V4.2 as alternative product

    The Seeeduino v4.0 is an ATMEGA328 Microcontroller development board. The ATMEGA328P-MU is a high performance, low power AVR 8-Bit Microcontroller. The Seeeduino v4.0 has 14 digital input/output pins (6 of which can be used as PWM outputs) and 6 analog pins.

     

     

    Features:

    The Seeeduino v4.0 inherits all of Arduino Duemilanove's and Uno's features but also adds some of its own. This board is compatible to Duemilanove's and Uno's pin layout, and the Duemilanove's screw holes and board dimensions.

     

     

    Specification:

    • Microcontroller: ATmega328P-MU

    • Operating Voltage: 5V or 3.3V(choice by slide switch)

    • Digital I/O Pins:14

    • PWM Channels:6

    • Analog Input Channels:6

    • DC Jack Input:7v-12v

    • DC Current per I/O Pin: 40 mA

    • Flash Memory: 32 KB (ATmega328P-MU)

    • RAM: 2 KB (ATmega328P-MU)

    • EEPROM:1 KB (ATmega328P-MU)

    • Clock Speed:16 MHz

     

    Documents

    Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

     

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    See More
    View History
    Documents
    Recommendations
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer